Download document () of 20
We make what matters work*

286736

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door transparent with rotary door handle HxW=1200x600mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286736
EAN
4015082867362
Product Length/Depth
38 mm
Product Height
1200 mm
Product Width
600 mm
Product Weight
3.35 kg
Compliances
RoHS conform

Product specifications

Used with
Service distribution board IVS
Accessory
Wall-mounting distribution system
Accessory consideration
Special features
Transparent doors
Type
Additional equipment for wall-mounted service distribution board IVS
Features
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1260 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/plastic
Steel
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Wall-mounting distribution system
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.