Download document () of 20
We make what matters work*

286744

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=600mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
286744
EAN
4015082867447
Product Length/Depth
105 mm
Product Height
177 mm
Product Width
600 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building width
600 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.