Download document () of 20
We make what matters work*

286745

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=800mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
286745
EAN
4015082867454
Product Length/Depth
105 mm
Product Height
177 mm
Product Width
800 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building width
800 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.