Download document () of 20
We make what matters work*

286755

Eaton xEnergy Basic LV systems Low voltage switchgear. Rigid busbar kit, for B = 800 mm, DIN-Rail, +2 mounting towers adjustable in height

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
286755
EAN
4015082867553
Product Length/Depth
135 mm
Product Height
35 mm
Product Width
742 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Special features
DIN-rail with 2 height adjustable mounting towers
Type
Additional equipment
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Vertical
Model
Support rail
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Number of module space units (total)
35

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.