Download document () of 20
We make what matters work*

286767

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=80x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
286767
EAN
4015082867676
Product Length/Depth
20 mm
Product Height
80 mm
Product Width
688 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.