Download document () of 20
We make what matters work*

286770

Eaton xEnergy Basic LV systems Low voltage switchgear. Lifting eye

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
286770
EAN
4015082867706
Product Length/Depth
8 mm
Product Height
36 mm
Product Width
36 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Material
Metal
Model
Transport lug
RAL-number
0
Load capacity
250 kg

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.