Download document () of 20
We make what matters work*

286771

Eaton xEnergy Basic LV systems Low voltage switchgear. RAL7035 touch-up applicator

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
286771
EAN
4015082867713
Product Length/Depth
140 mm
Product Height
30 mm
Product Width
80 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Used with
General switchboard accessory
Accessory panel building
Special features
Brush bottle
Type
  • Accessory panel building
  • General switchboard accessory
RAL-number
7035
Volume
30 ml
Color
Gray
Light gray (RAL 7035)
Accessory/spare part type
Paint finish
Touch-up paint
Functions
For repairing paint damage
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.