Download document () of 20
We make what matters work*

286813

Eaton Distribution parts. Clamp strap, 70-150mm²

General specifications

Product Name
Eaton Distribution parts
Catalog Number
286813
EAN
4015082868130
Product Length/Depth
38 mm
Product Height
2.5 mm
Product Width
15 mm
Product Weight
0.019 kg
Compliances
RoHS conform

Product specifications

Conductor cross section - max
150 mm²
Rated operational current (Ie) - max
250 A
Suitable for
Other
Rated operational current
250 A

Export product specification