Knowledge Search
Download document () of 20
We make what matters work*

2887

Eaton straight blade connector , #18-12 AWG, 15A, Commercial, 125V, Back wire, Yellow, Brass, Armored vinyl, 5-15R, Two-pole, three-wire, grounding, Screw, Vinyl, Core pack

General specifications

Product Name
Eaton straight blade connector
Catalog Number
2887
UPC
032664752292
Product Length/Depth
2.75 in
Product Height
7.5 in
Product Width
3.25 in
Product Weight
0.16 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Connector
Special features
Armored
Type
Armored connector
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Armored
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Vinyl
Packaging type
Core pack
Color
Yellow
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-15R
Design type
Straight blade
Face/body material
Armored vinyl
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español