Eaton Distribution parts, Guage ring, D02, 20A
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
288913
|
| EAN |
4015082889135
|
| Product Length/Depth |
16.6 mm
|
| Product Height |
10.5 mm
|
| Product Width |
16.6 mm
|
| Product Weight |
1 g
|
| Compliances |
RoHS conform
|
| Used with |
Fuse links
Guage ring Fuse material Accessory |
| Amperage Rating |
20 A
|
| Frame |
D02
|
| Color |
Blue
|
| Ambient operating temperature - max |
55 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Rated uninterrupted current (Iu) |
20 A
|
| Functions |
Accessory
|
| Fuse cartridge |
D02
|
| Type |
|
| Special features |
|