Download document () of 20
We make what matters work*

288915

Eaton Distribution parts, Guage ring, D02, 35A, 32A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
288915
EAN
4015082889159
Product Length/Depth
16.6 mm
Product Height
10.5 mm
Product Width
16.6 mm
Product Weight
1 g
Compliances
RoHS conform

Product specifications

Used with
Fuse links
Accessory
Guage ring
Fuse material
Amperage Rating
35 A
Frame
D02
Color
Black
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Rated uninterrupted current (Iu)
35 A
Functions
Accessory
Fuse cartridge
D02
Type
  • Accessory
  • Fuse material
  • Guage ring
Special features
  • Snap-fit on DIN rail
  • in a plastic box in the colour of the indicator

Export product specification