Download document () of 20
We make what matters work*

288938

Eaton Distribution parts, Fuse-link, D01, 13A, 400 V, gL/gG

General specifications

Product Name
Eaton Distribution parts
Catalog Number
288938
EAN
4015082889388
Product Length/Depth
36 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
6.3 g
Compliances
RoHS conform
Certifications
DIN 49522
DIN VDE 0636

Product specifications

Used with
Fuse links
Fuse material
Accessory
Amperage Rating
13 A
Frame
D01
Utilization category
gG (gL)
gL/gG (cable protection/equipment protection)
Equipment heat dissipation, current-dependent
1.9 W
Color
Black
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
13 A
Rated operational voltage (Ue) - max
400 V
Rated uninterrupted current (Iu)
13 A
Static heat dissipation, non-current-dependent
0 W
Voltage rating at DC
220 V DC
Functions
Accessory
Fuse cartridge
D01
Voltage rating
400 V AC
Type
  • Accessory
  • Fuse links
  • Fuse material
Special features
  • Snap-fit on DIN rail
  • in a plastic box in the colour of the indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.