Download document () of 20
We make what matters work*

288943

Eaton Distribution parts, Fuse-link, D02, 35A, 400 V, gL/gG

General specifications

Product Name
Eaton Distribution parts
Catalog Number
288943
EAN
4015082889432
Product Length/Depth
36 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
0.013 kg
Compliances
RoHS conform
Certifications
DIN 49522
DIN VDE 0636

Product specifications

Used with
Fuse links
Fuse material
Accessory
Amperage Rating
35 A
Frame
D02
Utilization category
gG (gL)
gL/gG (cable protection/equipment protection)
Equipment heat dissipation, current-dependent
2.8 W
Color
Black
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
35 A
Rated operational voltage (Ue) - max
400 V
Rated uninterrupted current (Iu)
35 A
Static heat dissipation, non-current-dependent
0 W
Voltage rating at DC
220 V DC
Functions
Accessory
Fuse cartridge
D02
Voltage rating
400 V AC
Type
  • Accessory
  • Fuse links
  • Fuse material
Special features
  • Snap-fit on DIN rail
  • in a plastic box in the colour of the indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.