Download document () of 20
We make what matters work*

288948

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Flask with brush applicator, RAL9016

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
288948
EAN
4015082889487
Product Length/Depth
50 mm
Product Height
150 mm
Product Width
100 mm
Product Weight
0.035 kg
Compliances
RoHS conform

Product specifications

Special features
Brush bottle
Type
Accessory panel building\nGeneral switchboard accessory
RAL-number
9016
Volume
10 ml
Color
White
Traffic white (RAL 9016)
Accessory/spare part type
Paint finish
Touch-up paint
Functions
For repairing paint damage

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.