Download document () of 20
We make what matters work*

288995

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, closed, corner section, IP55, for WxD=650x650mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
288995
EAN
4015082889951
Product Length/Depth
550 mm
Product Height
30 mm
Product Width
550 mm
Product Weight
4.5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
650 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.