Download document () of 20
We make what matters work*

288996

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, closed, corner section, IP55, for WxD=850x850mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
288996
EAN
4015082889968
Product Length/Depth
750 mm
Product Height
30 mm
Product Width
750 mm
Product Weight
7.5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
850 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.