Download document () of 20
We make what matters work*

288997

Eaton xEnergy Main LV systems LV switchgear, Profile for flush mounting reactive power compensation

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
288997
EAN
4015082889975
Product Length/Depth
1900 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.