Download document () of 20
We make what matters work*

288998

Eaton xEnergy Main LV systems LV switchgear. Partition, devices-/devices- area, form 2b HxW=2000x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
288998
EAN
4015082889982
Product Length/Depth
40 mm
Product Height
1000 mm
Product Width
800 mm
Product Weight
13.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
28 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.