Knowledge Search
Download document () of 20
We make what matters work*

289

Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 3" NPT, End 2: 2" NPT, Iron

General specifications

Product Name
Eaton Crouse-Hinds series conduit reducer
Catalog Number
289
UPC
784564102898
Product Length/Depth
5.06 in
Product Height
3.21 in
Product Width
4.05 in
Product Weight
1.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
End 1 Size
3"
End 1 Type
NPT
End 2 Size
2"
End 2 Type
NPT
Material
Iron

Export product specification