Download document () of 20
We make what matters work*

289016

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Safety socket, 250A, 500V/250A, 690V/200A, NH1 size

General specifications

Product Name
Eaton xEffect Accessories fuse device NH fuse base
Catalog Number
289016
EAN
4015082890162
Product Length/Depth
107 mm
Product Height
254 mm
Product Width
196 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Certifications
VDE 0636-201
IEC/EN 60 269-2-1

Product specifications

Used with
NH fuse base
Fuse bases
Amperage Rating
250 A
Number of poles
Three-pole
Swivelling mechanism
No
Construction size fuse insert
NH1
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Screw diameter for flange connection
M10
Admissible heat dissipation (NH-SE) - max
23 W
Fuse current rating at 500 V - max
250 A
Heat dissipation at Ith AC without NH-SE
12.9 W
Operating altitude without derating - max
2000 m
Rated insulation voltage (Ui)
750 VAC
Rated current (gl/gG) - max
250 A
Ambient operating temperature details
-20 °C - 55 °C
Voltage rating at AC
690 V AC
Voltage rating at DC
440 V DC
Fuse current rating at 690 V - max
200 A
Heat dissipation at Ith DC without NH-SE
8.6 W
Bus-mounting type
No
Degree of protection
IP00
Direction of incoming supply
As required
Construction size
NH1
Mounting position
Vertical or horizontal
Functions
NH fuse base
Overvoltage category
III
Frequency rating of contacts
40 Hz - 60 Hz
Mounting method
Screw-on
Rated operation current (Ie)
250 A
Connection type
Connector M10
Type
  • Fuse bases
  • NH fuse base
Terminal capacity (cable)
16 mm x 0.8 mm (6x) at box terminal
Terminal capacity (copper busbar)
Max. 30 mm x 10 mm for flat busbar at flange connection
Terminal capacity (flange connection) - max
25 mm² - 150 mm² (1x) for cable lugs
Terminal capacity (stranded cable)
25 mm² - 150 mm² (1x) at box terminal
70 mm² - 150 mm² at clamp-type terminal
70 mm² - 95 mm² (2x) at double clamp-type terminal
Tightening torque
30 Nm - 35 Nm
4.5 Nm

Export product specification