Download document () of 20
We make what matters work*

289081

Eaton xEnergy Main LV systems LV switchgear. Transport split, MBB, 2000A, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289081
EAN
4015082890810
Product Length/Depth
380 mm
Product Height
40 mm
Product Width
250 mm
Product Weight
3.75 kg
Warranty
1 year
Compliances
RoHS conform

Product specifications

Color
Other
Material
Metal
Model
Other
Load bearing capacity
0 kN
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.