Download document () of 20
We make what matters work*

289861

Eaton xEnergy Basic LV systems Low voltage switchgear. Rail with thread M6, 15/5/1000

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289861
EAN
4015082898618
Product Length/Depth
5 mm
Product Height
15 mm
Product Width
1000 mm
Product Weight
0.65 kg
Compliances
RoHS conform

Product specifications

Special features
With M6 thread
Type
General switchboard accessory
Accessory/spare part type
Flat copper bars
Flat copper busbars, predrilled
Surface protection
Untreated
Nominal current
218 A
Amperage rating
218 A
Functions
Additional equipment
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Rated operation current (Ie)
218 A
Material
Copper
Thread type
M6
Model
Flat

Export product specification