Download document () of 20
We make what matters work*

289863

Eaton xEnergy Basic LV systems Low voltage switchgear. Rail with thread M6, 32/5/1000

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289863
EAN
4015082898632
Product Length/Depth
5 mm
Product Height
32 mm
Product Width
1000 mm
Product Weight
1.35 kg
Compliances
RoHS conform

Product specifications

Type
General switchboard accessory
Accessory/spare part type
Flat copper bars
Flat copper busbars, predrilled
Surface protection
Untreated
Nominal current
400 A
Amperage rating
400 A
Functions
Additional equipment
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Rated operation current (Ie)
400 A
Material
Copper
Thread type
M6
Model
Flat

Export product specification