Download document () of 20
We make what matters work*

289865

Eaton xEnergy Basic LV systems Low voltage switchgear. Rail with thread M6, 20/5/2000

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289865
EAN
4015082898656
Product Length/Depth
5 mm
Product Height
20 mm
Product Width
2000 mm
Product Weight
1.67 kg
Compliances
RoHS conform

Product specifications

Special features
With M6 thread
Type
General switchboard accessory
Accessory/spare part type
Flat copper bars
Flat copper busbars, predrilled
Surface protection
Untreated
Nominal current
274 A
Amperage rating
274 A
Functions
Additional equipment
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Rated operation current (Ie)
274 A
Material
Copper
Thread type
M6
Model
Flat

Export product specification