Download document () of 20
We make what matters work*

289868

Eaton xEnergy Basic LV systems Low voltage switchgear. Busbar support 250A

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289868
EAN
4015082898687
Product Length/Depth
150 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
0.078 kg
Compliances
RoHS conform

Product specifications

Busbar position
Bottom rear
Current rating - max
250 A
Busbar distance
20 mm
Busbar height
5 mm
Busbar thickness - max
20 mm
Number of poles
Four-pole
Amperage rating
250 A
Rated short-time withstand current (Icw)
15 kA
Mounting position
Universal
Functions
Additional equipment
Mounting method
Surface mounting
Floor standing distribution board
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.