Download document () of 20
We make what matters work*

289869

Eaton xEnergy Basic LV systems Low voltage switchgear. Busbar support 630A

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289869
EAN
4015082898694
Product Length/Depth
34 mm
Product Height
117 mm
Product Width
215 mm
Product Weight
0.56 kg
Compliances
RoHS conform

Product specifications

Busbar position
Bottom rear
Current rating - max
630 A
Busbar distance
30 mm
Busbar height
10 mm
Busbar thickness - max
30 mm
Number of poles
Four-pole
Amperage rating
630 A
Rated short-time withstand current (Icw)
23 kA
Mounting position
Universal
Functions
Additional equipment
Mounting method
Surface mounting
Floor standing distribution board
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.