Download document () of 20
We make what matters work*

289904

Eaton xEnergy Main LV systems LV switchgear. Empty section cover, SL, HxW=600x50mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289904
EAN
4015082899042
Product Length/Depth
665 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.26 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
50 mm
Surface finishing
Untreated
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.