Download document () of 20
We make what matters work*

289905

Eaton xEnergy Main LV systems LV switchgear. Empty section cover, SL, HxW=600x100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289905
EAN
4015082899059
Product Length/Depth
665 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
100 mm
Surface finishing
Untreated
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.