Download document () of 20
We make what matters work*

289908

Eaton xEnergy Main LV systems LV switchgear. Add-on frame, WxD=75x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289908
EAN
4015082899080
Product Length/Depth
1980 mm
Product Height
90 mm
Product Width
115 mm
Product Weight
10.8 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Material
Steel
Model
Components for lace up technique

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.