Download document () of 20
We make what matters work*

289950

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxW=100x75mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289950
EAN
4015082899509
Product Length/Depth
320 mm
Product Height
70 mm
Product Width
200 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
43 mm
Suitable for enclosure building width
75 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.