Download document () of 20
We make what matters work*

289955

Eaton xEnergy Main LV systems LV switchgear. Empty section cover, PIFT, HxW=600x25mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
289955
EAN
4015082899554
Product Length/Depth
590 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
0.58 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
25 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.