Download document () of 20
We make what matters work*

289970

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 160A, 6 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289970
EAN
4015082899707
Product Length/Depth
92 mm
Product Height
49 mm
Product Width
35 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Certifications
UL 1059
IEC 60 947 -7 -1

Product specifications

Used with
Single-pole terminal blocks
Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
5 Nm - 6 Nm / 44 lbf - 53 lbf (incoming). 1.5 Nm - 3 Nm / 13.2 lbf - 26.5 lbf (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
70 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
70 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
160 A
Rated short-time withstand current (Icw)
11 kA
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Single-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Brass
Plain
Comparative tracking index (CTI)
600 V
Housing material
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Flame classification (UL 94)
V-0
Heat deflection temperature
100 °C
Number of clamp positions per pole
7
Number of clamping units per pole
7
Rated peak withstand current
30 kA
Voltage rating at AC Cu (CSA) - max
600 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at AC Cu (UL) - max
600 VAC
Rated operation current (Ie) Cu (CSA)
160 A
Rated operation current (Ie) Cu (IEC)
160 A
Rated operation current (Ie) Cu (UL)
160 A
Terminal capacity (single/multi-wire)
14 - 6 AWG (outgoing)
8 - 2/0 AWG (incoming)
10 mm² - 70 mm² (incoming)
2.5 mm² - 16 mm² (outgoing)
8 - 1 AWG (incoming, fine wire (with sleeve))
14 - 6 AWG (outgoing, fine wire (with sleeve))
10 mm² - 50 mm² (incoming, fine wire (with sleeve))
2.5 mm² - 16 mm² (outgoing, fine wire (with sleeve))

Export product specification