Download document () of 20
We make what matters work*

289971

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 250 A/63 A

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
289971
EAN
4015082899714
Product Length/Depth
45 mm
Product Height
81 mm
Product Width
421 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Fitted with:
N-rail
Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
10 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
1.5 mm²
Amperage rating
250 A
Number of poles
Four-pole
Degree of protection
IP20
Mounting position
Universal
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Number of clamp positions per pole
12
Number of clamping units per pole
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.