Download document () of 20
We make what matters work*

290189

Eaton Moeller® series Rapid Link Energy measuring mod, for flat cable

General specifications

Product Name
Eaton Rapid Link End-Piece
Catalog Number
290189
EAN
4015082901899
Product Length/Depth
52 mm
Product Height
60 mm
Product Width
20 mm
Product Weight
0.039 kg
Compliances
CE

Product specifications

Wire size (AWG) - max
0
Wire size (AWG) - min
0
Product category
Power supply
Suitable for
Flat Cable
Functions
For terminating the ribbon cable

Export product specification

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.