Download document () of 20
We make what matters work*

290214
RA-C1-AM-7

Eaton Moeller® series Rapid Link Flat cable incoming, outgoer, 7p

General specifications

Product Name
Eaton Rapid Link Flexible busbar feeder
Catalog Number
290214
EAN
4015082902148
Product Length/Depth
160 mm
Product Height
59.5 mm
Product Width
60.2 mm
Product Weight
0.3 kg
Certifications
EN 60998-2-2
IEC/EN 60529
Catalog Notes
Order cable gland V-M25 or V-M20 separately.

Product specifications

10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Connection technique
Contact type
Springloaded terminals 1.5 to 4 mm²
Degree of protection
IP65, according to IEC/EN 60529
Mounting position
As required
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Rated operational current (Ie)
20 A
Functions
For feeding the 400-V-AC/24-V-DC of the ribbon cable with a round cable
Rated operational voltage (Ue) at AC - max
500 V
Rated operational voltage (Ue) at DC - max
24 V
Product category
Accessories

Export product specification

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.