Download document () of 20
We make what matters work*

290215

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, mounting plate

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
290215
EAN
4015082902155
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
70 mm
Product Weight
1.15 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.