Knowledge Search
Download document () of 20
We make what matters work*

290G

Eaton Crouse-Hinds series Condulet Mark 9 cover with integral gasket, Sheet aluminum, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 cover with integral gasket
Catalog Number
290G
UPC
662276016026
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
0.8 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4"
Material
Sheet aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.