Download document () of 20
We make what matters work*

292252

Eaton Moeller series NZM - Molded Case Circuit Breaker. Shaft coupling, for NZM1 and NZM2

General specifications

Product Name
Eaton Moeller series NZM other accessory
Catalog Number
292252
EAN
4015082922528
Product Length/Depth
20 mm
Product Height
19 mm
Product Width
24 mm
Product Weight
0.021 kg
Compliances
RoHS conform
Certifications
UL/CSA certification not required

Product specifications

Color
Black
Fitted with:
Extension shaft
Suitable for
Switch disconnector
Power circuit breaker
Degree of protection / NEMA enclosure type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.