Download document () of 20

292400

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=150x400mm, with 45 mm device cutout, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
292400
EAN
4015082924003
Product Length/Depth
35 mm
Product Height
155 mm
Product Width
325 mm
Product Weight
0.62 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
13

Export product specification