Download document () of 20
We make what matters work*

292422

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, blind, WxD=600x249mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
292422
EAN
4015082924225
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
600 mm
Product Weight
4.05 kg
Compliances
RoHS conform

Product specifications

Used with
Wall-mounting distribution system
Accessory
Service distribution board IVS
Accessory consideration
Special features
  • Blind plate
  • Pair (for top and bottom), incl. screws
Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Roof plates
Bottom plate
Surface finishing
With powder coating
Powder coating
Cable entry type
Closed
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
Unit type
Modular system
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
249 mm
Suitable for width
600 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.