Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=800mm, pass-through flange, white
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
292433
|
EAN |
4015082924331
|
Product Length/Depth |
175 mm
|
Product Height |
20 mm
|
Product Width |
745 mm
|
Product Weight |
1.14 kg
|
Compliances |
RoHS conform
|
Type |
Additional equipment
|
Features |
Pre-stamping
|
Number of connector holes |
24
|
Suitable for nominal thread (PG) - max |
28
|
Suitable for nominal thread (PG) - min |
10
|
Suitable for width |
800 mm
|
Surface finishing |
With powder coating
|
Cable entry type |
2K-flange
|
Color |
Traffic white (RAL 9016)
|
Degree of protection |
IP30
Other |
Surface protection |
Powder coating
|
Shape |
Straight
|
Material |
Steel
Sheet steel |
Housing material |
Sheet steel
|
Model |
Membrane
|
Mounting method |
Surface mounting
|
Functions |
Additional equipment
|
Thread type |
None
|
Thickness |
1 mm
|
Suitable for cable diameter - max |
0 mm
|
Suitable for cable diameter - min |
0 mm
|