Download document () of 20
We make what matters work*

292464

Eaton xEnergy Basic LV systems Low voltage switchgear. White door with inspection window, 800/15-W

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292464
EAN
4015082924645
Product Length/Depth
38 mm
Product Height
1500 mm
Product Width
800 mm
Product Weight
5.35 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/plastic
Steel
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.