Download document () of 20
We make what matters work*

292907

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, horizontal, 3p, HxW=150x600mm, grey, R

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
292907
EAN
4015082929077
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
160 mm
Product Weight
0.75 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification