Download document () of 20
We make what matters work*

292909

Eaton xEnergy Main LV systems LV switchgear. Side wall, for HxD=2000x800mm, add on frame, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
292909
EAN
4015082929091
Product Length/Depth
1920 mm
Product Height
40 mm
Product Width
690 mm
Product Weight
18.2 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Side panel use

Export product specification