Download document () of 20
We make what matters work*

293501

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for base, HxW=100x800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293501
EAN
4015082935016
Product Length/Depth
15 mm
Product Height
100 mm
Product Width
800 mm
Product Weight
1.9 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.