Download document () of 20
We make what matters work*

293508

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x1000mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293508
EAN
4015082935085
Product Length/Depth
15 mm
Product Height
200 mm
Product Width
1000 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
1000 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.