Download document () of 20
We make what matters work*

293510

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x1200mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293510
EAN
4015082935108
Product Length/Depth
15 mm
Product Height
100 mm
Product Width
1200 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Special features
1 cover for front or back incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Front/rear section for base
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Suitable for width
1200 mm
Application
Plinth
Material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.