Download document () of 20
We make what matters work*

293514

Eaton xEnergy Basic LV systems Low voltage switchgear. Side cover for base, HxD=100x300mm, (2 pcs.), white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293514
EAN
4015082935146
Product Length/Depth
282.5 mm
Product Height
110 mm
Product Width
28 mm
Product Weight
1.6 kg
Compliances
RoHS conform

Product specifications

Used with
Service distribution board IVS
Accessory
Accessory consideration
Floor-standing enclosures
Special features
1 pair side parts for right and left, incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Plinths
Other
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Suitable for length/depth
300 mm
Suitable for width
300 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.