Download document () of 20
We make what matters work*

293529

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=100x1000mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
293529
EAN
4015082935290
Product Length/Depth
25 mm
Product Height
100 mm
Product Width
920 mm
Product Weight
1.26 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.