Download document () of 20
We make what matters work*

293537

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=200x1000mm, with 45 mm device cutout, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
293537
EAN
4015082935375
Product Length/Depth
25 mm
Product Height
200 mm
Product Width
920 mm
Product Weight
1.95 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
46

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.